Ginkgo PCB

by Member #201015

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Total: 14.65