by SirtanJedua
Product | Subtotal | Qty | |
---|---|---|---|
Pocket AVR Programmer
PGM-09825 |
18.5 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.5 | 5 | |
LED - Basic Yellow 3mm
COM-00532 |
2.25 | 5 | |
LED - Basic Green 3mm
COM-09650 |
2.25 | 5 | |
LED - Basic Red 5mm
COM-09590 |
2.25 | 5 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.9 | 3 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.6 | 2 | |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 33.75 |