Gift_Wishlist

by gluebben

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
Starter Kit for Arduino - Flex (Uno SMD)
Retired DEV-10174
49.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Danger Shield (Old-School)
Retired DEV-10115
24.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
29.9 2   
Cannot be ordered at this time.
Arduino Cookbook
Retired BOK-10625
37.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
LoL Shield - Green
Retired KIT-09795
24.95 1   
Cannot be ordered at this time.
LoL Shield - Red
Retired KIT-09796
24.95 1   
Cannot be ordered at this time.
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Total: 719.95