Fundi Bots Wish List - Special Robotics Sensors

by Solomon King

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
165 10   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
149.5 10   
Triple Axis Magnetometer Breakout - HMC5843
Retired SEN-09371
64.75 5   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
161
You save:
8.5 (5%)
10   
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
59.75 5   
Cannot be ordered at this time.
Gyro Breakout Board - IDG500 Dual 500°/s
Retired SEN-09094
79.9 2   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
21 10   
Reed Switch - Insulated
In stock COM-10601
21 10   
Force Sensitive Resistor 0.5"
In stock SEN-09375
37.5 5   
PIR Motion Sensor
Retired SEN-08630
99.5 10   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
355 10   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
16 10   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
49.75 5   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
34.75 5   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
39 20   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
79 20   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
49.95
You save:
2.55 (5%)
15   
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
49.95
You save:
2.55 (5%)
15   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
50
You save:
2.5 (5%)
50   
Temperature Sensor - LM335A
Retired SEN-09438
28.5 30   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
75.5
You save:
4 (5%)
10   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
30
You save:
1.5 (5%)
30   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
179.9 2   
Cannot be ordered at this time.
Total: 1896.2