by dsv101
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
Ceramic Resonator 16MHz
COM-09420 |
0.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1 | 2 | |
Infrared Proximity Sensor - Sharp GP2Y0A21YK
SEN-00242 |
44.85 | 3 | |
Ball Caster Metal - 3/8"
ROB-08909 |
2.95 |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
13 | 2 | |
Mini Metal Gearmotor 100:1
ROB-08912 |
13.9 |
2
Cannot be ordered at this time. |
|
Wheel 32x7mm
ROB-08901 |
13.9 |
2
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.24
You save: 0.71 (75%) |
1
Cannot be ordered at this time. |
|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Total: 135.64 |