Stuff Joe Wants

by Joe P

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Light Pipe - Clear Core (6mm, 5' long)
Out of stock PRT-10696
9.98
You save:
14.97 (60%)
1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Electronic Snippers
17 available TOL-10447
14.95 1   
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
LED - RGB Piranha 5mm (10 pack)
Retired COM-10390
9.95 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
14.95 1   
LSM303DLH - Tilt Compensated Compass
Retired COM-09757
6.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
In stock COM-10201
9.95 1   
EL Wire - Blue 3m
In stock COM-10195
9.95 1   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
7.95 1   
FEZ Panda
Retired DEV-10146
24.95 1   
Cannot be ordered at this time.
Open Logic Sniffer - Probe Cable Kit
19 available TOL-10086
9.95 1   
JST Jumper 5 Wire Assembly
In stock PRT-09917
1.5 1   
Arduino Stackable Header Kit
In stock PRT-10007
1.5 1   
LED - RGB Clear Common Cathode (100 pack)
Only 8 left! COM-09985
59.95 1   
Barometric Pressure Sensor - MPL115A1
22 available SEN-09602
4.95 1   
SparkFun Lab Coat - Xtra-Large
Retired SWG-09826
24.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
2.5 1   
74HC238 - 3 to 8 Line Decoder
In stock COM-09577
0.95 1   
TCP/IP PHY Embedded Chip (High Performance) - WIZnet W5300
Retired COM-09470
6.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
7.95 1   
Electrical Engineering 101 - (3rd Edition)
Only 7 left! BOK-09458
39.95 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.5 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
34.95 1   
Make: Electronics
Out of stock BOK-09600
34.95 1   
Jumper Wire Kit
In stock PRT-00124
6.95 1   
ezLCD 301 - 2.6" Color LCD
Retired LCD-11000
99.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Out of stock SEN-11418
159.95 1   
Total: 670.78