by yasu_qut
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
7-Segment Display - LED (Red)
COM-08546 |
1.25 | 1 | |
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
|
Servo - Large
ROB-09064 |
12.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
FlexiForce Pressure Sensor - 100lbs.
SEN-08685 |
21.5 | 1 | |
Flex Sensor 4.5"
SEN-08606 |
17.95 | 1 | |
SoftPot Membrane Potentiometer - 100mm
SEN-08607 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit - V3
KIT-11576 |
89.95 |
1
Cannot be ordered at this time. |
|
Starter Kit for RedBoard - Programmed with Arduino
DEV-11930 |
49.95 |
1
Cannot be ordered at this time. |
|
Triple Axis Accelerometer Breakout - MMA7361
SEN-09652 |
11.95 |
1
Cannot be ordered at this time. |
|
Total: 293.05 |