projects

by zer0her0

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
22.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
Arduino Offset Header - 8 Pin
Retired PRT-09374
1.25 1   
Cannot be ordered at this time.
ATMEGA8U2 Breakout
Retired DEV-10277
19.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
4.95 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
5.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
9.95 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1 2   
Total: 348.7