RTC project list

by abler

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Vibration Motor
In stock ROB-08449
13.5 6   
Arduino Mini 04
Retired DEV-08164
33.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Super Bright LED - Green 10mm
In stock COM-08861
5.5 2   
Super Bright LED - Red 10mm
In stock COM-08862
3.7 2   
Ultrasonic Range Finder - XL-MaxSonar-EZ0
Retired SEN-09491
52.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
9.9 2   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
5.9 2   
Cannot be ordered at this time.
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Total: 164.8