xbee-sensors

by JoseFernandez

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 20mAh
Retired PRT-09142
11.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
79.6 8   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3.75 5   
XBee Explorer Regulated
Retired WRL-09132
55.6 8   
Cannot be ordered at this time.
IMU Analog Combo Board - 5 Degrees of Freedom IDG500/ADXL335
Retired SEN-09268
179.8 4   
Cannot be ordered at this time.
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
179.7 6   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
67.8 4   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
9.5 10   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
34.75 5   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
5.25 5   
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
Retired SEN-10010
59.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
189.75 5   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Ultimate IMU
Retired SEN-10082
149.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
19.9 2   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
2mm 10pin XBee Socket
In stock PRT-08272
13.8 12   
Total: 1106.4