Mail Box

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tilt Sensor - AT407
In stock SEN-10289
3.9 2   
Force Sensitive Resistor - Square
In stock SEN-09376
15.9 2   
SparkFun WiFly GSX Breakout
Only 8 left! WRL-10050
84.95 1   
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
12.56
You save:
1.39 (10%)
1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.5 1   
Mini Photocell
In stock SEN-09088
3 2   
Keypad - 12 Button
In stock COM-08653
3.95 1   
Break Away Headers - Straight
In stock PRT-00116
13.5
You save:
1.5 (10%)
10   
Female Headers
Out of stock PRT-00115
13.5
You save:
1.5 (10%)
10   
Polymer Lithium Ion Battery - 6Ah
In stock PRT-08484
32.95 1   
Interface Cable RP-SMA to U.FL
In stock WRL-00662
19.8 4   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
15.9 2   
XBee Pro 50mW U.FL Connection - Series 2 (ZigBee Mesh)
Retired WRL-10420
81.9 2   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
5.9 2   
2mm 10pin XBee Socket
In stock PRT-08272
4 4   
Reed Switch - Insulated
In stock COM-10601
3.9 2   
Piezo Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
5.85 3   
Microswitch - 3-terminal
Out of stock COM-09506
3 2   
Cannot be ordered at this time.
Total: 325.96