Christmas

by marklio

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Logic16 - USB Logic Analyzer
Retired TOL-10989
299.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
FEZ Panda II
Retired DEV-10749
39.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
21 20   
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
RFID Tag - 125kHz (retail pack of 5)
Retired RTL-10436
9.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
9.5 10   
Cannot be ordered at this time.
Total: 594.45