Sensor Kit

by Nick Poole

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Reed Switch
In stock COM-08642
2.1 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Retired SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
Total: 194.5