Battery

by Xerion

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pogo Pin w/ Round Tip
In stock PRT-09173
10.5 10   
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
5.9 2   
Cannot be ordered at this time.
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
1.9 2   
Cannot be ordered at this time.
Coin Cell Battery Holder Breakout - 24.5mm (PTH)
Retired BOB-10495
5.9 2   
Cannot be ordered at this time.
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wire - 0.1", 2-pin, 6"
In stock PRT-10367
16 10   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
10.5 5   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
10.5 5   
Total: 66.7