by engrstephens

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Temperature Sensor - TMP36
In stock SEN-10988
4.5 3   
Relay SPDT Sealed - Omron
Retired COM-10509
5.85 3   
Cannot be ordered at this time.
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
10.5 3   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
3.75 3   
Wall Adapter Power Supply - 9VDC 650mA
Out of stock TOL-00298
17.85 3   
Total: 42.45