by Nick Poole
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Jumper Wire - 0.1", 4-pin, 6"
PRT-10369 |
1.6 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
LiPower - Boost Converter
PRT-10255 |
17.5 | 1 | |
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
ProtoShield for Arduino Pro Mini
DEV-09709 |
1.18
You save: 1.77 (60%) |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/2", 4-40, black)
PRT-08763 |
2 |
8
Cannot be ordered at this time. |
|
Nut - Nylon (4-40)
PRT-10231 |
2 |
8
Cannot be ordered at this time. |
|
Total: 58.43 |