denhac goodies

by spux

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LoL Shield - Green
Retired KIT-09795
24.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
19.9 2   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
19.9 2   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Green
Retired COM-10409
15.95 1   
Cannot be ordered at this time.
LED RingCoder Breakout
Retired BOB-10704
4.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
9 2   
Breakout Board for AD9835 Signal Generator
Retired BOB-09169
34.95 1   
Cannot be ordered at this time.
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
Retired BOB-09116
4.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Tri-Color LED Breakout Kit
Retired KIT-10111
17.9 2   
Cannot be ordered at this time.
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
5.9 2   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
FreeM - Infrared Controller
Retired COM-10246
43.9 2   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
RGB LED Strip - 30 LED/m - 5m
Retired COM-10262
69.95 1   
Cannot be ordered at this time.
Total: 463.55