IRocket

by nielsvandepas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
FEZ Panda II
Retired DEV-10749
39.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
CAT 6 Cable - 10ft
Retired CAB-08917
2.95 1   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
3.2 2   
Toggle Switch
In stock COM-09276
2.1 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
USB Cable A to A - 6 Foot
Retired CAB-00515
3.95 1   
Cannot be ordered at this time.
USB Female Type A SMD Connector
33 available PRT-09011
3 2   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
1.5 3   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.5 5   
DIP Sockets Solder Tail - 16-Pin 0.3"
Out of stock PRT-07938
0.5 1   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
Out of stock COM-11147
0.55 1   
Total: 88.75