FrankenPOI Phase 2

by CrazymanUXB

Favorited Favorite 0

Phase 2 is the construction of the glove and the first prototype. It will only have colour switching by button press. Basically the proof of concept moved into final parts.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
3.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
6.3 3   
LilyPad Protoboard
Retired DEV-10515
1.5 1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
2x5 Pin Shrouded Header
In stock PRT-08506
3.5 2   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
1.1 2   
LED - RGB Clear Common Cathode
In stock COM-00105
6.75 3   
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
NCP1400-5V Step-Up Breakout
Retired PRT-08999
5.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Total: 57.38