KMNR GPIO

by scj7t4

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
555 Timer
Retired COM-09273
1.9 2   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
45.6
You save:
2.4 (5%)
30   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
1 10   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper - 2 Pin
In stock PRT-09044
1.8 4   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Total: 65.25