This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: These are two pin jumpers (also called shunts) that will create an electrical connection between two pin headers. Commonly used to modify settings on a board or device. Remember when you had to set an IDE hard drive as ‘Master’ or ‘Slave’ on the IDE ribbon? These jumpers were priceless if you sneezed and lost one.
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
If you need to knock up a quick prototype there's nothing like having a pile of jumper wires to speed things up, and let's fa…
These are 101mm long 26AWG jumpers with male connectors on both ends. Use these to jumper from any female header on any board…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
This is a 10-pin female header, with extra long legs -- great for stacking R3-compatible Arduino shields! Pins are spaced…
This is a row of 40 break away headers spaced 0.1" apart with long pins on both sides. This header is especially useful when …
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST conn…
Screw Terminals with 3.5mm pitch pins. Comes in 2 or 3 positions and have the really cool feature of slide-locking together t…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
These are a longer version of our [standard](http://www.sparkfun.com/commerce/product_info.php?products_id=116) break away he…
Alligator clips (or Crocodile clips, if you prefer) are likely to be the most useful thing on your workbench besides the work…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is a 2-pin, through-hole PH series JST connector. The pins are spaced by 2mm. We really like the solid locking feeling…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
If you do anything with electronics, you’re probably already using transistors, but you’re probably using them in large, …
If you've ever wondered how to control the headlight of a car from a microcontroller, a MOSFET is what you need. This is a ve…
Forgot your password?
No account? Register one!
Old ISA and 386/486 motherboards were famous for being packed with jumpers. Whenever throwing one away, I’d always pull the jumpers off. I must have hundreds of them. Good thing too, there’s no way I’d ever pay 35 cents for one. Why are these not 2 cents a piece? It’s not just SparkFun. I placed an order with Jameco. A transistor is .05 cents, but a jumper is .12? Go figure.
Especially when DFRobot sells them for $0.008 each, in a lot of 600. SparkFun could buy from them, sell them for less than they do now, still make a profit, and even carry them in six colors!
I just stole a pocket full of these from the stuff-that’s-not-used-anymore room at my dad’s office. :D
That’s awesome! Where does he work?
35cents for one… is that right? Can’t be, the gods must be crazy…
I know, that’s strange…
They say .35 cents but they show a quarter, that’s only .25 cents!
Don’t these silly SparkFun people know what a .35 cent piece looks like?
Wait, what? A quarter is NOT 25 100ths of a cent!
Quarter not included. (What a joke!)
For some reason, I never seem to have any of these when I need them.