kegboard-mini "Bare Minimum" + 1 coaster

by Member #82178

Favorited Favorite 0

This is a variation of the complete kegboard parts list, removing all relays and RFID components and combining the BOM for a single coaster.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.6 2   
RJ45 8-Pin Connector
In stock PRT-00643
3.2 2   
LED - Basic Green 3mm
In stock COM-09650
0.9 2   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
1.5 6   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
2.1 2   
LED - Basic Yellow 3mm
In stock COM-00532
0.9 2   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Total: 24.45