Felo

by Felix08

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Cube 3x3x3
Retired KIT-09867
69.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
PICAXE 40X2 Microcontroller (40 pin)
Retired COM-09335
10.95 1   
Cannot be ordered at this time.
Bluetooth Module Breakout - Roving Networks (RN-41)
Retired WRL-10559
59.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
Total: 223.85