Shoe - All three revisisons

by BrysonR

Favorited Favorite 0

$34.41 for Bluetooth modules (http://bit.ly/DXBluetooth)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
89.7 6   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
59.7 6   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
19 available ROB-10189
155.4 12   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
1.44
You save:
4.26 (75%)
6   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
27 6   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
6.3 6   
Capacitor Ceramic 22pF
In stock COM-08571
3.6 12   
Capacitor 100nF SMD (strip of 50)
Retired PRT-11245
1.5 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
2.7 6   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
39 6   
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm - SMD (strip of 50)
Retired PRT-11247
1.5 1   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
47.8 4   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
74 4   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
25.9 2   
Total: 597.44