RF remote

by Member #335429

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.9 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Capacitor Ceramic 22pF
In stock COM-08571
1.8 6   
Crystal 16MHz
In stock COM-00536
2.1 2   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Total: 17.8