Tweeting Laundry Sensor

by aaronbear

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
8.5 2   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
Total: 112