Cost Effective Playdough Workshop

Favorited Favorite 0

Parts may need to have a copper pad soldered onto them to make contact with play-dough easier. Although copper tape is EVEN easier because you don't have to clean the copper pads afterwards. Just attach copper tape to the ends of all leads and throw them away at the end of the workshop. Otherwise you will need to be careful of oxidization, we find the LEDs fall apart after a couple sessions without the tape.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diffused LED - Red 10mm
In stock COM-10632
6 10   
Diffused LED - Green 10mm
In stock COM-10633
6 10   
Diffused LED - Yellow 10mm
In stock COM-10634
6 10   
Diffused LED - Blue 10mm
In stock COM-10635
6 10   
Toy DC Motor with Leads
Retired ROB-09608
9.5 10   
Cannot be ordered at this time.
Battery Holder - 4xAA Square
In stock PRT-00552
42 20   
Mini Photocell
In stock SEN-09088
16 10   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Total: 110