XBee Stuff

by Hotwired

Favorited Favorite 0

Just some parts I believe will get me off and running with my first XBees

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
17.9 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
2.25 3   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
2.25 3   
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
49.9 2   
Cannot be ordered at this time.
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
75.9 2   
Cannot be ordered at this time.
Total: 188.15