mini robot

by otrab

Favorited Favorite 0

Lista de materiales para la fabricación de un mini robot.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 30:1
Retired ROB-08911
31.9 2   
Cannot be ordered at this time.
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
25.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
3 2   
Cannot be ordered at this time.
Total: 82.55