new stuff July 2012

by Member #333773

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solderless Headers - 10-pin Straight
Retired PRT-10527
3 2   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
4.75 5   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
4.75 5   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
9.95 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.9 2   
6" Digital Calipers
In stock TOL-10997
14.95 1   
Panavise Jr. - Vacuum Base
Out of stock TOL-10410
32.95 1   
Total: 72.25