Garrett 2

by Member #135603

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Sensor Kit
Retired DEV-11016
159.95 1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
Papilio Pro LX9
Retired DEV-11838
99.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
LED - Basic Blue 5mm
In stock COM-11372
0.6 1   
Total: 594.25