Tool Pack

by neurdy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter
Retired TOL-09141
29.9 2   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
21.9 2   
Wire Strippers 30AWG
Retired TOL-08696
9.9 2   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
17.5 5   
Diagonal Cutters
In stock TOL-08794
13.75 5   
SparkFun Mini Screwdriver
In stock TOL-09146
5.25 5   
Soldering Station Variable Temperature 50W
Retired TOL-10707
224.75 5   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Total: 435.05