arduino status lights (arduino ethernet)

Favorited Favorite 0

Parts for https://github.com/DietCoder/ArduinoServerStatus

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Green 5mm
In stock COM-09592
1.35 3   
LED - Basic Red 3mm
In stock COM-00533
1.35 3   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
1.8 6   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Breadboard - Small Self-Adhesive
Retired PRT-00137
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Arduino Ethernet w/o PoE
Retired DEV-11229
39.95 1   
Cannot be ordered at this time.
Total: 58.8