Fencing Clock v2

by oosnoopy

Favorited Favorite 0

implying anyone likes sabre.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
19.9 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
4.95 1   
MIDI Connector - Female Right Angle
In stock PRT-09536
1.95 1   
MIDI Cable - 3m
Only 2 left! CAB-09752
4.95 1   
RF Link Transmitter - 434MHz
In stock WRL-10534
3.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.5 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Piezo Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1.95 1   
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
44.85 3   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
8.85 3   
Cannot be ordered at this time.
Total: 92.35