november_04

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Transistor - NPN (BC547)
Retired COM-08928
5 10   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
5.5 10   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
5 10   
H-Bridge Motor Driver 1A
In stock COM-00315
12.5 5   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
12.5 10   
Real Time Clock - DS3234
Only 2 left! COM-10079
21.9 2   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
3.9 2   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
11.9 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
6.4 4   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
3.75 15   
Diode Small Signal - 1N4148
In stock COM-08588
3.75 15   
Fuse 5mm 125VAC 5A
In stock COM-09772
2.75 5   
Fuse 5mm 250V 200mA
Retired COM-10165
4.75 5   
Cannot be ordered at this time.
Fuse Clip 5mm
In stock COM-09773
3 10   
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
Laser Card Module - Red
Retired COM-00594
13.9 2   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
19.2 12   
Solid State Relay - 8A
Retired COM-10636
14.85 3   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Total: 182.5