november_07

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
11.85 3   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
15 6   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
7.5 5   
Panavise Jr. - Vacuum Base
30 available TOL-10410
32.95 1   
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Retired TOL-10605
14.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
26 available TOL-09327
9.96 4   
Bus Pirate Cable
In stock CAB-09556
9.9 2   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
3.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
3.9 2   
Thumb Joystick
In stock COM-09032
7.9 2   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
1.95 1   
Ceramic Resonator Kit
Retired COM-09993
8.85 3   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
5.7 6   
Crystal 14.7456MHz
In stock COM-00669
5.7 6   
Darlington Driver 8-Channel ULN2803 DIP
In stock COM-00312
9.75 5   
Zener Diode - 5.1V 1W
In stock COM-10301
5 20   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
7.95 1   
SparkFun LiPo Fuel Gauge
In stock TOL-10617
39.8 4   
Total: 246.46