harvard

by Member #202380

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Female Headers
In stock PRT-00115
17.5 10   
LED - RGB Clear Common Anode
In stock COM-10820
22.5 10   
LED - RGB Clear Common Cathode
In stock COM-00105
22.5 10   
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
23 available SEN-09836
20.5 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
10.5 3   
Solid State Relay - 8A
Retired COM-10636
14.85 3   
Cannot be ordered at this time.
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
Trimpot 10K
Retired COM-00104
19 20   
Cannot be ordered at this time.
Total: 175.18