agrococina

by Dieguich

Favorited Favorite 0

Detalles de los módulos a comprar para el RHoK

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Breakout Board for USB microB
Retired BOB-09614
1.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Total: 98.3