dec12

by underu

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Carbon Monoxide Sensor - MQ-7
Only 10 left! SEN-09403
16.5 3   
PIC 28 Pin 20MHz 8K 8A/D - 16F876A
Retired COM-00225
31.64 4   
Cannot be ordered at this time.
Crystal 20MHz
Retired COM-00534
9.5 10   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
2.4
You save:
7.1 (75%)
10   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
35 20   
Female Headers
In stock PRT-00115
35 20   
9 Pin Female Serial Connector - Solder Cup
Retired PRT-00110
15.2 16   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
6 20   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
19.9 2   
Cannot be ordered at this time.
Header Kit Retail
Retired RTL-11239
9.95 1   
Cannot be ordered at this time.
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
12.65 5   
Cannot be ordered at this time.
Servo - Retail
Retired RTL-10770
27.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
5.9 2   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.7" (uOLED-160-G1GFX)
Retired LCD-08543
119.9 2   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
99.9 2   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
15.9 2   
Cannot be ordered at this time.
Serial Servo Controller
Retired ROB-08897
35.9 2   
Cannot be ordered at this time.
ADH8066 GSM Module
Retired CEL-10138
199.8 4   
Cannot be ordered at this time.
PIC 28 Pin 48MHz 12K 10A/D USB - 18F2455
Retired COM-09324
59.5 10   
Cannot be ordered at this time.
ADH8066 Breakout
Retired BOB-10497
59.85 3   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
39.75 5   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
7.25 5   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
69.5 10   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
24.75 5   
TLC 5940 - PWM Driver
Retired COM-10136
11.9 2   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
209.7 6   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-10703
29.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
7.2
You save:
0.3 (4%)
30   
Voltage Regulator - 5V
In stock COM-00107
15.75 15   
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
Serial TFT LCD 4.3" with Touchscreen - uLCD43
Retired LCD-11075
139.95 1   
Cannot be ordered at this time.
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
59.9 2   
Cannot be ordered at this time.
RN-XV WiFly Module - U.FL Connector
Retired WRL-11048
34.95 1   
Cannot be ordered at this time.
GPS Receiver - Retail LS20031 5Hz (66 Channel)
Retired RTL-09891
121.9 2   
Cannot be ordered at this time.
Total: 1859.54