by Drun
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
552 | 20 | |
Trimpot 10K Ohm with Knob
COM-09806 |
21 | 20 | |
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
COM-10465 |
10 |
20
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
COM-10466 |
0.5 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
32 | 20 | |
Temperature Sensor - TMP36
SEN-10988 |
32 | 20 | |
LED - RGB Clear Common Cathode
COM-00105 |
45 | 20 | |
LED - Super Bright Red (100 pack)
COM-09979 |
14.95 |
1
Cannot be ordered at this time. |
|
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
20.8
You save: 1.2 (5%) |
40 | |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
269.5 | 10 | |
Starter Kit for Arduino - Flex
DEV-11226 |
899 |
20
Cannot be ordered at this time. |
|
Total: 1896.75 |