by emcgill
Product | Subtotal | Qty | |
---|---|---|---|
Serial Miniature LCD Module - 1.44" (uLCD-144GFX)
LCD-10090 |
22.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino with Retail Case
RTL-10339 |
99.95 |
1
Cannot be ordered at this time. |
|
10 Segment LED Bar Graph - Yellow
COM-09936 |
2.05 | 1 | |
10 Segment LED Bar Graph - Red
COM-09935 |
2.25 | 1 | |
10 Segment LED Bar Graph - Green
COM-09938 |
2.25 | 1 | |
10 Segment LED Bar Graph - Blue
COM-09937 |
2.25 | 1 | |
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
COM-00211 |
1.95 |
1
Cannot be ordered at this time. |
|
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 | |
Total: 142.15 |