Arduino Cookbook for class

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Real Time Clock Module
Retired BOB-00099
44.85 3   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
37 2   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
29.9 2   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
27.9 2   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
59.7 6   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
66.4
You save:
3.5 (5%)
2   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
4.2 2   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
29 available COM-08546
1.25 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Total: 340.6