$50 kit

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Schottky Diode
In stock COM-10926
1.25 5   
Diode Small Signal - 1N4148
In stock COM-08588
1.25 5   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.2 4   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
2 4   
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Electret Microphone
In stock COM-08635
1.05 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.2 4   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.9 2   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.4 4   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
Mini Photocell
In stock SEN-09088
1.6 1   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
1.5 1   
Cannot be ordered at this time.
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Total: 49.8