First project idea

by Member #395515

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Getting Started in Electronics
Retired BOK-10764
39.9 2   
Cannot be ordered at this time.
Arduino Ethernet Shield with PoE Module
Retired DEV-11230
59.95 1   
Cannot be ordered at this time.
16x2 Parallel LCD Add-On
Retired RTL-09761
16.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
69.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Magnetic Card Reader
Retired SEN-11096
44.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - Small
21 available SWG-08346
24.95 1   
SparkFun Women's Tee Red - Small
Retired SWG-11583
14.95 1   
Cannot be ordered at this time.
MP3 Trigger
Retired WIG-11029
49.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Herbie Kit - Black
Retired ROB-09549
39.95 1   
Cannot be ordered at this time.
LED Cube 3x3x3
Retired KIT-09867
69.95 1   
Cannot be ordered at this time.
Photopopper Photovore
Retired ROB-09554
35.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11283
179.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
Total: 1027.8