want

by RobotGrrl

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
CMUcam v4
Retired DEV-10032
99.95 1   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
SparkFun Women's Tee Red - Small
Retired SWG-11583
14.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
139.8 4   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
38.66
You save:
4.29 (10%)
1   
Cannot be ordered at this time.
Concave Button - Green
In stock COM-09341
2.75 1   
Diffused LED - Blue 10mm
Retired COM-11161
0.25 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
9.9 2   
Circular LED Bargraphs - Green
Retired COM-11491
23.9 2   
Cannot be ordered at this time.
Pull Chain Switch
Retired COM-11136
1.5 1   
Cannot be ordered at this time.
Making Things Move
Retired BOK-10394
29.95 1   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Total: 557.61