by XBuilder
Product | Subtotal | Qty | |
---|---|---|---|
LED - SMD RGB
COM-10866 |
0.55 |
1
Cannot be ordered at this time. |
|
Triple Axis Accelerometer Breakout - MMA7361
SEN-09652 |
11.95 |
1
Cannot be ordered at this time. |
|
3-Axis MEMS Accelerometer - MMA8452Q
COM-10953 |
2.95 | 1 | |
PICAXE 20M2 Microcontroller (20 pin)
COM-10807 |
5.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
TRIAC
COM-09234 |
0.95 |
1
Cannot be ordered at this time. |
|
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Total: 48.85 |