Sparky (second-generation)

Favorited Favorite 0

These are the electrical components required to build Sparky, the robotics project found at the Sparky Website.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Motor
Retired ROB-10171
1.9 2   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.9 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Battery Holder - 4xAA Cube
Retired PRT-00550
1.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Breadboard - Mini Modular (Blue)
Retired PRT-11660
3.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
Retired PRT-11658
3.95 1   
Cannot be ordered at this time.
Standoff - Swage - (0.3125")
Retired PRT-08984
0.5 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Microswitch - 3-terminal
25 available COM-09506
3.2 2   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Total: 32.55