ubicomp

by Dieguich

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
16 available SEN-11005
54.75 5   
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
1.9
You save:
4 (68%)
2   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.5 2   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
9 2   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
5.25 5   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
49 2   
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
1.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 5' long)
Retired PRT-10698
14.95 1   
Cannot be ordered at this time.
Total: 160.2