Product | Subtotal | Qty | |
---|---|---|---|
Motor Driver 2.5A MC33926
ROB-11080 |
23.95 |
1
Cannot be ordered at this time. |
|
Micro Metal Gearmotor 30:1
ROB-08911 |
31.9 |
2
Cannot be ordered at this time. |
|
Wheel 32x7mm
ROB-08901 |
13.9 |
2
Cannot be ordered at this time. |
|
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
SEN-08959 |
13.95 |
1
Cannot be ordered at this time. |
|
Mini Power Switch - SPDT
COM-00102 |
3.2 | 2 | |
Break Away Male Headers - Swiss Machine Pin
PRT-00117 |
1.5
You save: 1.45 (49%) |
1
Cannot be ordered at this time. |
|
Micro Metal Gearmotor Bracket
ROB-08898 |
3.95 |
1
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
1.6 | 1 | |
SparkFun Line Sensor Breakout - QRE1113 (Digital)
ROB-09454 |
7 | 2 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
2.2 | 4 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Total: 105.6 |