MagicBox

by Member #410705

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 24-Pin 0.6"
Retired PRT-09095
10 20   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
16.64
You save:
0.96 (5%)
32   
SparkFun SOIC to DIP Adapter - 28-Pin
15 available BOB-00496
22.5 5   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
7.5
You save:
7.25 (49%)
5   
Cannot be ordered at this time.
L6470 Stepper Driver Breakout
Retired BOB-10859
59.9 2   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
21.9 2   
Stepper Motor with Cable
In stock ROB-09238
35 2   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
19.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
8.75 5   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
3.9 2   
Cannot be ordered at this time.
4 Pin Molex Connector - Right Angle
Retired TOL-11297
2.85 3   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
13.9 2   
Cannot be ordered at this time.
Omron Snap Action Switch
Retired COM-00098
7.8 4   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
29.85 3   
Total: 292.34